??
CAD model selection
AR/HR15-N-40-5.75-34.25-RAIL
HELP_VARIABLE
Company
cpc Europa
Description
AR/HR 15 - Rail
Bill of material
AR/HR15-N-40-5.75-34.25-RAIL
MOD
Model Code
AR/HR
SIZE
Size
15
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
34.250 mm
AG
Accuracy grade
W1
15 mm
H1
15 mm
P
60 mm
DXDXG1
Dxdxg1
7.5x4.5x5.3 mm
MXG3
Mxg3
M5x8 mm
RW
Rail Weight
1290 g/m
Preview - Generation
Preview
3D
Dimension
2D